How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 4.34 in |
| D: | 2.94 | AE2: | 0.56 |
| V: | 1.94 in | G: | 1.94 |
| T: | 1.25 | U: | 0.75 in |
| H: | 0.53 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| LL: | 2.12 in | BF: | 0.53 |
| AF: | 0.19 | BE1: | 0.5 in |
| P: | 1.88 in | AK: | 8.5 |
| AB: | 4.32 | L: | 6.07 in |
| AJ: | 7.25 | AG: | 4.65 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.883 |
| Ratio: | 60:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Model Code: | 26YFC | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 20 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

