How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| L1: | 9.32 in | AA: | 9.38 |
| AK: | 8.5 | T: | 1.25 |
| AJ: | 7.25 | BD: | 9 |
| LL: | 2.12 in | AF: | 0.19 |
| P: | 1.88 in | D: | 2.94 |
| G: | 1.94 | AE2: | 0.56 |
| BF: | 0.53 | H: | 0.53 in |
| I: | 4.34 in | V: | 1.94 in |
| BE1: | 0.5 in | U: | 0.75 in |
| AG: | 4.65 | AB: | 4.32 |
Technical Specifications
| Ratio: | 60:1 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | 26YFC | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.883 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

