How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| D: | 2.94 | AB: | 4.32 |
| U: | 0.75 in | L: | 6.07 in |
| AA: | 9.38 | H: | 0.53 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| P: | 1.88 in | AF: | 0.19 |
| AG: | 4.65 | V: | 1.94 in |
| AK: | 8.5 | I: | 4.34 in |
| BD: | 9 | T: | 1.25 |
| LL: | 2.12 in | BF: | 0.53 |
| L1: | 9.32 in | G: | 1.94 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output RPM: | 233 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.27 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 20 |
| Model Code: | 26YFC | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

