How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 2.94 |
| I: | 4.34 in | U: | 0.75 in |
| AJ: | 7.25 | T: | 1.25 |
| G: | 1.94 | P: | 1.88 in |
| AA: | 9.38 | H: | 0.53 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | AK: | 8.5 |
| BE1: | 0.5 in | AF: | 0.19 |
| L: | 6.07 in | V: | 1.94 in |
| AB: | 4.32 | L1: | 9.32 in |
| AG: | 4.65 | AE2: | 0.56 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.386 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 100:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

