How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 1.94 in |
| U: | 0.75 in | H: | 0.53 in |
| P: | 1.88 in | AF: | 0.19 |
| AA: | 9.38 | I: | 4.34 in |
| T: | 1.25 | L: | 6.07 in |
| AE2: | 0.56 | BF: | 0.53 |
| AJ: | 7.25 | AB: | 4.32 |
| D: | 2.94 | LL: | 2.12 in |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| AK: | 8.5 | BD: | 9 |
| G: | 1.94 | AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.386 | Output RPM: | 17.5 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

