How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AA: | 9.38 |
| AK: | 8.5 | L: | 6.07 in |
| AF: | 0.19 | L1: | 9.32 in |
| T: | 1.25 | AE2: | 0.56 |
| I: | 4.34 in | V: | 1.94 in |
| D: | 2.94 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| G: | 1.94 | P: | 1.88 in |
| AB: | 4.32 | BD: | 9 |
| U: | 0.75 in | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 4.65 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.386 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

