How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 7.25 |
| AA: | 9.38 | P: | 1.88 in |
| BD: | 9 | H: | 0.53 in |
| L1: | 9.32 in | AK: | 8.5 |
| AF: | 0.19 | LL: | 2.12 in |
| AE2: | 0.56 | U: | 0.75 in |
| D: | 2.94 | AG: | 4.65 |
| T: | 1.25 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| L: | 6.07 in | AB: | 4.32 |
| G: | 1.94 | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 117 | Product Type: | Right Angle |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.92 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Motor Frame Size: | 210TC |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

