How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.19 |
| AK: | 8.5 | L: | 6.07 in |
| G: | 1.94 | AA: | 9.38 |
| AG: | 4.65 | I: | 4.34 in |
| AJ: | 7.25 | AE2: | 0.56 |
| AB: | 4.32 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | BD: | 9 |
| U: | 0.75 in | BE1: | 0.5 in |
| V: | 1.94 in | LL: | 2.12 in |
| D: | 2.94 | T: | 1.25 |
| BF: | 0.53 | L1: | 9.32 in |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output RPM: | 87.5 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 20:1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 2.37 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

