How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BF: | 0.53 |
| AJ: | 7.25 | L1: | 9.32 in |
| LL: | 2.12 in | AA: | 9.38 |
| AK: | 8.5 | BE1: | 0.5 in |
| U: | 0.75 in | V: | 1.94 in |
| L: | 6.07 in | AB: | 4.32 |
| D: | 2.94 | BD: | 9 |
| AF: | 0.19 | T: | 1.25 |
| G: | 1.94 | H: | 0.53 in |
| I: | 4.34 in | AE2: | 0.56 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YFC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 20 | Output RPM: | 70 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.95 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

