How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| T: | 1.25 | AB: | 4.32 |
| BF: | 0.53 | AJ: | 7.25 |
| AA: | 9.38 | V: | 1.94 in |
| L1: | 9.32 in | BE1: | 0.5 in |
| AE2: | 0.56 | BD: | 9 |
| U: | 0.75 in | P: | 1.88 in |
| D: | 2.94 | G: | 1.94 |
| H: | 0.53 in | AK: | 8.5 |
| LL: | 2.12 in | AG: | 4.65 |
Technical Specifications
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.95 |
| Output Key: | 1/4 X 2.50 | Ratio: | 25:1 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 210TC |
| Series Code: | OE | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

