How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | L: | 6.07 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| T: | 1.25 | AJ: | 7.25 |
| P: | 1.88 in | AG: | 4.65 |
| G: | 1.94 | LL: | 2.12 in |
| BD: | 9 | AK: | 8.5 |
| H: | 0.53 in | AA: | 9.38 |
| I: | 4.34 in | AE2: | 0.56 |
| L1: | 9.32 in | U: | 0.75 in |
| BE1: | 0.5 in | AF: | 0.19 |
| BF: | 0.53 | AB: | 4.32 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

