How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | T: | 1.25 |
| L: | 6.07 in | P: | 1.88 in |
| AJ: | 7.25 | AF: | 0.19 |
| V: | 1.94 in | H: | 0.53 in |
| D: | 2.94 | AE2: | 0.56 |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| G: | 1.94 | AA: | 9.38 |
| AG: | 4.65 | I: | 4.34 in |
| BE1: | 0.5 in | L1: | 9.32 in |
| U: | 0.75 in | BD: | 9 |
| AB: | 4.32 | BF: | 0.53 |
Technical Specifications
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Series Code: | OE |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.65 |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

