How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 4.34 in |
| L1: | 9.32 in | P: | 1.88 in |
| BD: | 9 | U: | 0.75 in |
| BE1: | 0.5 in | G: | 1.94 |
| AB: | 4.32 | AJ: | 7.25 |
| AG: | 4.65 | V: | 1.94 in |
| AE2: | 0.56 | LL: | 2.12 in |
| AK: | 8.5 | T: | 1.25 |
| H: | 0.53 in | D: | 2.94 |
| L: | 6.07 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Ratio: | 40:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.34 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output RPM: | 43.8 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

