How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AJ: | 7.25 |
| L: | 6.07 in | AF: | 0.19 |
| U: | 0.75 in | G: | 1.94 |
| I: | 4.34 in | P: | 1.88 in |
| AE2: | 0.56 | BF: | 0.53 |
| AA: | 9.38 | AB: | 4.32 |
| L1: | 9.32 in | BE1: | 0.5 in |
| LL: | 2.12 in | H: | 0.53 in |
| BD: | 9 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | T: | 1.25 |
| AK: | 8.5 | V: | 1.94 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.34 | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Ratio: | 40:1 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 40:1 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Bore Code: | 20 |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

