How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 4.65 |
| AK: | 8.5 | I: | 4.34 in |
| AE2: | 0.56 | L1: | 9.32 in |
| AA: | 9.38 | U: | 0.75 in |
| P: | 1.88 in | L: | 6.07 in |
| H: | 0.53 in | T: | 1.25 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| V: | 1.94 in | D: | 2.94 |
| AF: | 0.19 | G: | 1.94 |
| AJ: | 7.25 | BF: | 0.53 |
| BD: | 9 | AB: | 4.32 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 1.34 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

