How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 4.34 in |
| AK: | 8.5 | AE2: | 0.56 |
| D: | 2.94 | T: | 1.25 |
| BF: | 0.53 | AJ: | 7.25 |
| P: | 1.88 in | H: | 0.53 in |
| LL: | 2.12 in | L1: | 9.32 in |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | AG: | 4.65 |
| L: | 6.07 in | G: | 1.94 |
| AF: | 0.19 | AB: | 4.32 |
| AA: | 9.38 | V: | 1.94 in |
Technical Specifications
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 339 |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 4.8 |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

