How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 4.65 |
| AE2: | 0.56 | BF: | 0.53 |
| AB: | 4.32 | H: | 0.53 in |
| AA: | 9.38 | D: | 2.94 |
| L1: | 9.32 in | U: | 0.75 in |
| P: | 1.88 in | G: | 1.94 |
| AJ: | 7.25 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| AF: | 0.19 | BD: | 9 |
| T: | 1.25 | LL: | 2.12 in |
| AK: | 8.5 | I: | 4.34 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio Range: | 60:1 |
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.883 | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

