How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| U: | 0.75 in | AE2: | 0.56 |
| I: | 4.34 in | AG: | 4.65 |
| BF: | 0.53 | D: | 2.94 |
| AF: | 0.19 | H: | 0.53 in |
| AA: | 9.38 | T: | 1.25 |
| L: | 6.07 in | G: | 1.94 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | AB: | 4.32 |
| L1: | 9.32 in | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.883 | Assembly: | YFC-2 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | Input Diameter (in): | 0.75 in |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Model Code: | 26YFC | Ratio Range: | 60:1 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

