How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BE1: | 0.5 in |
| U: | 0.75 in | T: | 1.25 |
| AB: | 4.32 | LL: | 2.12 in |
| BD: | 9 | G: | 1.94 |
| BF: | 0.53 | L1: | 9.32 in |
| D: | 2.94 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| AF: | 0.19 | AK: | 8.5 |
| V: | 1.94 in | L: | 6.07 in |
| I: | 4.34 in | AA: | 9.38 |
| AE2: | 0.56 | AG: | 4.65 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Bore Code: | 20 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.883 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Model Code: | 26YFC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

