How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 9 |
| T: | 1.25 | G: | 1.94 |
| AE2: | 0.56 | AG: | 4.65 |
| U: | 0.75 in | AJ: | 7.25 |
| D: | 2.94 | H: | 0.53 in |
| AB: | 4.32 | I: | 4.34 in |
| AF: | 0.19 | L: | 6.07 in |
| AA: | 9.38 | BF: | 0.53 |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| LL: | 2.12 in | L1: | 9.32 in |
Technical Specifications
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26YFC |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 4.27 | Service Factor: | 1 |
| Bore Code: | 20 | Assembly: | YFC-2 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

