How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| V: | 1.94 in | T: | 1.25 |
| BF: | 0.53 | D: | 2.94 |
| I: | 4.34 in | AE2: | 0.56 |
| P: | 1.88 in | G: | 1.94 |
| AK: | 8.5 | LL: | 2.12 in |
| L: | 6.07 in | L1: | 9.32 in |
| H: | 0.53 in | AA: | 9.38 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AB: | 4.32 |
| U: | 0.75 in | AG: | 4.65 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.27 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Output RPM: | 233 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

