How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | T: | 1.25 |
| L1: | 9.32 in | BF: | 0.53 |
| BD: | 9 | AG: | 4.65 |
| AE2: | 0.56 | AK: | 8.5 |
| U: | 0.75 in | P: | 1.88 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AJ: | 7.25 | AA: | 9.38 |
| L: | 6.07 in | LL: | 2.12 in |
| AF: | 0.19 | I: | 4.34 in |
| V: | 1.94 in | AB: | 4.32 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
Technical Specifications
| Model Code: | 26YFC | Output RPM: | 233 |
| Ratio: | 7.5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Motor Frame Size: | 210TC | Bore Code: | 20 |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-2 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 4.27 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

