How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | BF: | 0.53 |
| I: | 4.34 in | V: | 1.94 in |
| P: | 1.88 in | L1: | 9.32 in |
| G: | 1.94 | AF: | 0.19 |
| H: | 0.53 in | T: | 1.25 |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | U: | 0.75 in |
| AB: | 4.32 | AJ: | 7.25 |
| L: | 6.07 in | D: | 2.94 |
| AG: | 4.65 | BD: | 9 |
| AE2: | 0.56 | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output RPM: | 233 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.27 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.625 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

