How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | D: | 2.94 |
| I: | 4.34 in | AJ: | 7.25 |
| L: | 6.07 in | L1: | 9.32 in |
| BF: | 0.53 | AK: | 8.5 |
| AB: | 4.32 | LL: | 2.12 in |
| AA: | 9.38 | T: | 1.25 |
| AG: | 4.65 | BD: | 9 |
| P: | 1.88 in | BE1: | 0.5 in |
| V: | 1.94 in | AE2: | 0.56 |
| AF: | 0.19 | H: | 0.53 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
Technical Specifications
| Bore Code: | 20 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.577 | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

