How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L: | 6.07 in |
| AB: | 4.32 | LL: | 2.12 in |
| AE2: | 0.56 | V: | 1.94 in |
| P: | 1.88 in | BF: | 0.53 |
| AA: | 9.38 | BD: | 9 |
| D: | 2.94 | I: | 4.34 in |
| AG: | 4.65 | AK: | 8.5 |
| G: | 1.94 | AF: | 0.19 |
| H: | 0.53 in | L1: | 9.32 in |
| BE1: | 0.5 in | U: | 0.75 in |
| T: | 1.25 | Center Distance (in): | 2.625 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Output RPM: | 21.9 |
| Ratio: | 80:1 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.577 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

