How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AB: | 4.32 |
| LL: | 2.12 in | BD: | 9 |
| T: | 1.25 | AK: | 8.5 |
| AG: | 4.65 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| L1: | 9.32 in | H: | 0.53 in |
| D: | 2.94 | BE1: | 0.5 in |
| AA: | 9.38 | V: | 1.94 in |
| AF: | 0.19 | U: | 0.75 in |
| AE2: | 0.56 | AJ: | 7.25 |
| BF: | 0.53 | P: | 1.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output RPM: | 21.9 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 0.577 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

