How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| I: | 4.34 in | BD: | 5.88 |
| U: | 0.75 in | AK: | 4.5 |
| AA: | 9.38 | P: | 1.88 in |
| AG: | 4.65 | AE2: | 0.56 |
| G: | 1.94 | LM: | 8.32 |
| V: | 1.94 in | T: | 1.25 |
| D: | 2.94 | AJ: | 5.88 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | LL: | 2.12 in |
| BE: | 0.38 in | AF: | 0.19 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 3.9 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

