How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | G: | 1.94 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| H: | 0.53 in | AK: | 4.5 |
| BE: | 0.38 in | AA: | 9.38 |
| AJ: | 5.88 | V: | 1.94 in |
| AF: | 0.19 | AE2: | 0.56 |
| I: | 4.34 in | BF: | 0.41 |
| AG: | 4.65 | P: | 1.88 in |
| BD: | 5.88 | L: | 6.07 in |
| LL: | 2.12 in | T: | 1.25 |
| LM: | 8.32 | AB: | 4.32 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 3.9 |
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Model Code: | 26YFC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

