How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AG: | 4.65 |
| I: | 4.34 in | BF: | 0.41 |
| BE: | 0.38 in | H: | 0.53 in |
| AF: | 0.19 | V: | 1.94 in |
| LL: | 2.12 in | AK: | 4.5 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| D: | 2.94 | G: | 1.94 |
| AB: | 4.32 | U: | 0.75 in |
| LM: | 8.32 | P: | 1.88 in |
| AA: | 9.38 | AJ: | 5.88 |
| T: | 1.25 | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Model Code: | 26YFC |
| Output RPM: | 175 | Bore Code: | 20 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 3.9 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

