How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AF: | 0.19 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| G: | 1.94 | LM: | 8.32 |
| D: | 2.94 | BD: | 5.88 |
| AB: | 4.32 | P: | 1.88 in |
| U: | 0.75 in | H: | 0.53 in |
| I: | 4.34 in | V: | 1.94 in |
| AG: | 4.65 | AE2: | 0.56 |
| AJ: | 5.88 | T: | 1.25 |
| LL: | 2.12 in | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Bore Code: | 20 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | Output RPM: | 175 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.9 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Model Code: | 26YFC | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

