How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | L: | 6.07 in |
| V: | 1.94 in | T: | 1.25 |
| D: | 2.94 | AE2: | 0.56 |
| AB: | 4.32 | P: | 1.88 in |
| H: | 0.53 in | AG: | 4.65 |
| AK: | 4.5 | AA: | 9.38 |
| AJ: | 5.88 | I: | 4.34 in |
| G: | 1.94 | U: | 0.75 in |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| BD: | 5.88 | LM: | 8.32 |
| BF: | 0.41 | AF: | 0.19 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Ratio: | 100:1 |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.386 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

