How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | G: | 1.94 |
| BE: | 0.38 in | AF: | 0.19 |
| U: | 0.75 in | I: | 4.34 in |
| LL: | 2.12 in | LM: | 8.32 |
| AK: | 4.5 | AG: | 4.65 |
| H: | 0.53 in | AJ: | 5.88 |
| AE2: | 0.56 | AB: | 4.32 |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | P: | 1.88 in |
| V: | 1.94 in | D: | 2.94 |
| L: | 6.07 in | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.92 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

