How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | I: | 4.34 in |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| G: | 1.94 | H: | 0.53 in |
| AF: | 0.19 | V: | 1.94 in |
| BF: | 0.41 | AB: | 4.32 |
| LL: | 2.12 in | AE2: | 0.56 |
| BD: | 5.88 | LM: | 8.32 |
| T: | 1.25 | U: | 0.75 in |
| AA: | 9.38 | D: | 2.94 |
| P: | 1.88 in | BE: | 0.38 in |
| L: | 6.07 in | AJ: | 5.88 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Series Code: | OE | Output RPM: | 117 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 15:1 |
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 15:1 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.92 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

