How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BF: | 0.41 |
| P: | 1.88 in | LM: | 8.32 |
| U: | 0.75 in | H: | 0.53 in |
| AK: | 4.5 | V: | 1.94 in |
| G: | 1.94 | BD: | 5.88 |
| AJ: | 5.88 | T: | 1.25 |
| AE2: | 0.56 | AB: | 4.32 |
| I: | 4.34 in | AG: | 4.65 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| AF: | 0.19 | AA: | 9.38 |
| BE: | 0.38 in | LL: | 2.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.37 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 87.5 | Assembly: | YFC-2 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Bore Code: | 20 | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YFC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

