How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | AF: | 0.19 |
| H: | 0.53 in | BF: | 0.41 |
| T: | 1.25 | BE: | 0.38 in |
| AK: | 4.5 | AE2: | 0.56 |
| L: | 6.07 in | P: | 1.88 in |
| AJ: | 5.88 | BD: | 5.88 |
| V: | 1.94 in | AB: | 4.32 |
| G: | 1.94 | D: | 2.94 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| U: | 0.75 in | I: | 4.34 in |
| AG: | 4.65 | LL: | 2.12 in |
Technical Specifications
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Ratio Range: | 20:1 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 20:1 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 2.37 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 26YFC |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

