How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BE: | 0.38 in |
| H: | 0.53 in | V: | 1.94 in |
| AA: | 9.38 | AG: | 4.65 |
| AF: | 0.19 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| L: | 6.07 in | AB: | 4.32 |
| G: | 1.94 | T: | 1.25 |
| I: | 4.34 in | U: | 0.75 in |
| BF: | 0.41 | AE2: | 0.56 |
| AJ: | 5.88 | BD: | 5.88 |
| AK: | 4.5 | LL: | 2.12 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Model Code: | 26YFC |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.95 |
| Center Distance (in): | 2.625 | Ratio: | 25:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

