How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | P: | 1.88 in |
| LM: | 8.32 | BF: | 0.41 |
| I: | 4.34 in | V: | 1.94 in |
| LL: | 2.12 in | BE: | 0.38 in |
| AJ: | 5.88 | G: | 1.94 |
| H: | 0.53 in | AB: | 4.32 |
| BD: | 5.88 | AG: | 4.65 |
| L: | 6.07 in | AE2: | 0.56 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| T: | 1.25 | AF: | 0.19 |
| AK: | 4.5 | D: | 2.94 |
Technical Specifications
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.95 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Output RPM: | 70 | Model Code: | 26YFC |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

