Grove Gear 26YFC-2-1.250-56C-30-L1
Part #:26YFC-2-1.250-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 1.94 in |
| H: | 0.53 in | T: | 1.25 |
| AF: | 0.19 | LL: | 2.12 in |
| LM: | 8.32 | AE2: | 0.56 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | D: | 2.94 |
| AB: | 4.32 | AA: | 9.38 |
| G: | 1.94 | L: | 6.07 in |
| BE: | 0.38 in | U: | 0.75 in |
| I: | 4.34 in | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Ratio: | 30:1 |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.25 in | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 1.65 | Service Factor: | 1 |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

