Grove Gear 26YFC-2-1.250-56C-30-L3
Part #:26YFC-2-1.250-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | H: | 0.53 in |
| P: | 1.88 in | G: | 1.94 |
| AF: | 0.19 | AJ: | 5.88 |
| I: | 4.34 in | V: | 1.94 in |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AK: | 4.5 |
| BD: | 5.88 | L: | 6.07 in |
| U: | 0.75 in | AE2: | 0.56 |
| D: | 2.94 | T: | 1.25 |
| LL: | 2.12 in | LM: | 8.32 |
| BE: | 0.38 in | AA: | 9.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.65 | Model Code: | 26YFC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 30:1 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

