Grove Gear 26YFC-2-1.250-56C-30-L4
Part #:26YFC-2-1.250-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | G: | 1.94 |
| AE2: | 0.56 | V: | 1.94 in |
| T: | 1.25 | I: | 4.34 in |
| LL: | 2.12 in | P: | 1.88 in |
| AF: | 0.19 | AJ: | 5.88 |
| AG: | 4.65 | H: | 0.53 in |
| BD: | 5.88 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| U: | 0.75 in | L: | 6.07 in |
| LM: | 8.32 | BF: | 0.41 |
| BE: | 0.38 in | AA: | 9.38 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Bore Code: | 20 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.65 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

