How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AE2: | 0.56 |
| I: | 4.34 in | AJ: | 5.88 |
| AA: | 9.38 | P: | 1.88 in |
| LL: | 2.12 in | BF: | 0.41 |
| BD: | 5.88 | AB: | 4.32 |
| AK: | 4.5 | H: | 0.53 in |
| AG: | 4.65 | T: | 1.25 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| L: | 6.07 in | BE: | 0.38 in |
| AF: | 0.19 | LM: | 8.32 |
| G: | 1.94 | D: | 2.94 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.34 |
| Bore Code: | 20 | Series Code: | OE |
| Model Code: | 26YFC | Ratio Range: | 40:1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

