Grove Gear 26YFC-2-1.250-56C-40-L1
Part #:26YFC-2-1.250-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | T: | 1.25 |
| AA: | 9.38 | G: | 1.94 |
| D: | 2.94 | P: | 1.88 in |
| I: | 4.34 in | BF: | 0.41 |
| AB: | 4.32 | U: | 0.75 in |
| LL: | 2.12 in | AK: | 4.5 |
| V: | 1.94 in | AG: | 4.65 |
| H: | 0.53 in | AF: | 0.19 |
| L: | 6.07 in | AJ: | 5.88 |
| AE2: | 0.56 | BE: | 0.38 in |
| BD: | 5.88 | LM: | 8.32 |
Technical Specifications
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.34 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 43.8 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

