Grove Gear 26YFC-2-1.250-56C-40-L2
Part #:26YFC-2-1.250-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | U: | 0.75 in |
| T: | 1.25 | L: | 6.07 in |
| D: | 2.94 | BF: | 0.41 |
| I: | 4.34 in | LL: | 2.12 in |
| AB: | 4.32 | AG: | 4.65 |
| BE: | 0.38 in | V: | 1.94 in |
| LM: | 8.32 | AA: | 9.38 |
| AF: | 0.19 | AK: | 4.5 |
| H: | 0.53 in | AE2: | 0.56 |
| BD: | 5.88 | P: | 1.88 in |
Technical Specifications
| Ratio: | 40:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 1.34 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 43.8 |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-2 | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

