Grove Gear 26YFC-2-1.250-56C-40-L4
Part #:26YFC-2-1.250-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | P: | 1.88 in |
| AJ: | 5.88 | AE2: | 0.56 |
| L: | 6.07 in | U: | 0.75 in |
| AK: | 4.5 | BF: | 0.41 |
| LL: | 2.12 in | AG: | 4.65 |
| G: | 1.94 | LM: | 8.32 |
| BD: | 5.88 | I: | 4.34 in |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | V: | 1.94 in |
| D: | 2.94 | H: | 0.53 in |
| AF: | 0.19 | T: | 1.25 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.34 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

