Grove Gear 26YFC-2-1.250-56C-40-L9
Part #:26YFC-2-1.250-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | LM: | 8.32 |
| AJ: | 5.88 | G: | 1.94 |
| I: | 4.34 in | AG: | 4.65 |
| LL: | 2.12 in | T: | 1.25 |
| H: | 0.53 in | U: | 0.75 in |
| D: | 2.94 | BF: | 0.41 |
| BD: | 5.88 | AA: | 9.38 |
| AF: | 0.19 | P: | 1.88 in |
| L: | 6.07 in | AE2: | 0.56 |
| AK: | 4.5 | V: | 1.94 in |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Bore Code: | 20 | Input HP @ 1750 RPM: | 1.34 |
| Ratio Range: | 40:1 | Center Distance (in): | 2.625 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26YFC | Assembly: | YFC-2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

