How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | U: | 0.75 in |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| LM: | 8.32 | BE: | 0.38 in |
| AE2: | 0.56 | AG: | 4.65 |
| BD: | 5.88 | AF: | 0.19 |
| V: | 1.94 in | I: | 4.34 in |
| H: | 0.53 in | G: | 1.94 |
| AB: | 4.32 | P: | 1.88 in |
| AA: | 9.38 | L: | 6.07 in |
| D: | 2.94 | AJ: | 5.88 |
| T: | 1.25 | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Assembly: | YFC-2 |
| Series Code: | OE | Model Code: | 26YFC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 339 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Bore Code: | 20 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 4.8 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

