How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | U: | 0.75 in |
| AE2: | 0.56 | BF: | 0.41 |
| LL: | 2.12 in | T: | 1.25 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| AB: | 4.32 | H: | 0.53 in |
| V: | 1.94 in | P: | 1.88 in |
| BE: | 0.38 in | L: | 6.07 in |
| I: | 4.34 in | AK: | 4.5 |
| D: | 2.94 | AA: | 9.38 |
| LM: | 8.32 | AF: | 0.19 |
| AG: | 4.65 | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.8 | Model Code: | 26YFC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Gear Type: | Worm | Output RPM: | 339 |
| Motor Frame Size: | 56C | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

