How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | U: | 0.75 in |
| D: | 2.94 | AG: | 4.65 |
| LM: | 8.32 | AA: | 9.38 |
| P: | 1.88 in | AB: | 4.32 |
| BF: | 0.41 | AK: | 4.5 |
| G: | 1.94 | H: | 0.53 in |
| I: | 4.34 in | AF: | 0.19 |
| LL: | 2.12 in | AE2: | 0.56 |
| V: | 1.94 in | L: | 6.07 in |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 1.25 | Center Distance (in): | 2.625 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 4.8 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Output RPM: | 339 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

