How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AG: | 4.65 |
| L: | 6.07 in | P: | 1.88 in |
| D: | 2.94 | AA: | 9.38 |
| AK: | 4.5 | AB: | 4.32 |
| AE2: | 0.56 | T: | 1.25 |
| LL: | 2.12 in | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| LM: | 8.32 | G: | 1.94 |
| AF: | 0.19 | V: | 1.94 in |
| BE: | 0.38 in | H: | 0.53 in |
| BD: | 5.88 | I: | 4.34 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 60:1 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Output RPM: | 29.2 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.883 |
| Model Code: | 26YFC | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

