How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.19 |
| BE: | 0.38 in | H: | 0.53 in |
| AE2: | 0.56 | L: | 6.07 in |
| U: | 0.75 in | AG: | 4.65 |
| BF: | 0.41 | T: | 1.25 |
| AJ: | 5.88 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| I: | 4.34 in | P: | 1.88 in |
| G: | 1.94 | D: | 2.94 |
| LM: | 8.32 | V: | 1.94 in |
| BD: | 5.88 | LL: | 2.12 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.883 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Series Code: | OE | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

